Quantity | Unit price |
---|---|
250 - 499 | £ 0.1174 |
500 - 999 | £ 0.115 |
1000 + | £ 0.1126 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 15.7 mm |
---|---|
Inside Diameter | 0.618 in |
Outside Diameter | 17.0 mm |
Outside Diameter | 0.669 in |
Inside Height | 15.0 mm |
Inside Height | 0.591 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue