Quantity | Unit price |
---|---|
50 - 249 | £ 1.3622 |
250 - 999 | £ 1.3348 |
1000 + | £ 1.3088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 69.8 mm |
---|---|
Inside Diameter | 2.748 in |
Outside Diameter | 74.0 mm |
Outside Diameter | 2.913 in |
Inside Height | 25.5 mm |
Inside Height | 1.004 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue