Menu Search

Stepped Grommet 10.0 mm 22.0 mm (DIA) Black

This grommet has a stepped sleeve that can be cut to the required length and can suit a range of cable diameters. It acts as a blanking plug until cut and protects the cable as it passes through a panel.
Item code:

443001559907

6584 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.4805
250 - 999 £ 0.4709
1000 + £ 0.4613
Standard pack: 50

Order in multiple of 50

Total price:

£ 24.03

50 x £ 0.4805

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Hole Diameter 26.0 mm
Overall Height 29.5 mm
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us