Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0307 |
5000 - 19999 | £ 0.0277 |
20000 + | £ 0.0249 |
Colour | Black |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | AWN |
Compatible Hole Diameter | 10.2 mm |
Compatible Hole Diameter | 0.402 in |
Head Length | 10.4 mm |
Head Length | 0.409 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Material Flammability Standard | UL94 V-2 |
Overall Width | 10.9 mm |
Overall Width | 0.429 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue