Quantity | Unit price |
---|---|
250 - 1249 | £ 0.219 |
1250 - 2499 | £ 0.2149 |
2500 + | £ 0.2108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | Strain Relief |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Head Length | 19.3 mm |
Head Length | 0.76 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Material Flammability Standard | UL94 V-2 |
Overall Width | 23.4 mm |
Overall Width | 0.921 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue