Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1329 |
5000 - 9999 | £ 0.1302 |
10000 + | £ 0.1277 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | 6.4 - 7.4 mm |
Compatible Hole Diameter | 12.9 mm |
Compatible Hole Diameter | 0.508 in |
Maximum Panel Thickness | 4.0 mm |
Maximum Panel Thickness | 0.157 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue