Quantity | Unit price |
---|---|
500 + | £ 0.2382 |
Colour | Black |
---|---|
Compatible Cable Shape | Dual |
Material | PA |
Cable Size | 3.0 x 5.6 mm |
Compatible Hole Diameter | 11.1 mm |
Compatible Hole Diameter | 0.437 in |
Head Length | 10.4 mm |
Head Length | 0.409 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Material Flammability Standard | UL94 V-2 |
Overall Width | 11.1 mm |
Overall Width | 0.437 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue