Menu Search

Adjustable Feet 38.0 mm M8 50.0 mm Black

Item code:

148380569911

14700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.8477
50 + £ 2.7929
Standard pack: 10

Order in multiple of 10

Total price:

£ 28.48

10 x £ 2.8477

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 38.0 mm
Thread Length 50.0 mm
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene
Mount Type Threaded Stud
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us