Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1067 |
2000 - 9999 | £ 0.0733 |
10000 - 19999 | £ 0.072 |
20000 + | £ 0.0705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Thread Type | UNF |
Compatible Thread Sizes (All) | 13/16-16 |
Inside Diameter | 20.2 mm |
Inside Diameter | 0.795 in |
Inside Height | 15.0 mm |
Inside Height | 0.591 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue