Menu Search

Hand Switch 1NO 4 A Green

IP65 plastic body green panel mount push button made to fit into a 22mm cut out
Item code:

1339713

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 29 £ 12.048
30 + £ 11.8016
Standard pack: 10

Order in multiple of 10

Total price:

£ 120.48

10 x £ 12.048

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Green
Circuit Arrangement Type 1NO
Width 30.0 mm
Height 48.0 mm
Temperature Range -15 - 70 °C
Button Type Push Button
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us