Quantity | Unit price |
---|---|
1 - 7 | £ 34.7323 |
8 - 23 | £ 16.6893 |
24 + | £ 16.3607 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 22.0 mm |
---|---|
Hole Diameter | 0.866 in |
Colour | Black;White |
Circuit Arrangement Type | 1NO & 1NC |
Width | 30.0 mm |
Width | 1.181 in |
Height | 51.0 mm |
Height | 2.008 in |
Type | Double Headed |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Button Type | Push Button |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue