Menu Search

Hand Switch 2NO 4 A Black Key Operated

IP50 Three position key operated button. Indicator returns to initial position after operation.
Item code:

1339758

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 85.6628
10 - 29 £ 41.1551
30 + £ 40.3337
Standard pack: 10

Order any quantity

Total price:

£ 85.66

1 x £ 85.6628

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Black
Circuit Arrangement Type 2NO
Width 30.0 mm
Height 48.0 mm
Type Key Operated
Temperature Range -15 - 70 °C
Button Type Push Button
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us