Quantity | Unit price |
---|---|
1 - 9 | £ 61.4041 |
10 - 39 | £ 29.5041 |
40 + | £ 28.9154 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 22.0 mm |
---|---|
Hole Diameter | 0.866 in |
Colour | Black |
Circuit Arrangement Type | 1NO |
Width | 30.0 mm |
Width | 1.181 in |
Height | 42.0 mm |
Height | 1.654 in |
Type | Key Operated |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Button Type | Push Button |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue