Quantity | Unit price |
---|---|
1 - 9 | £ 32.7043 |
10 - 39 | £ 15.7172 |
40 + | £ 15.4023 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 22.0 mm |
---|---|
Hole Diameter | 0.866 in |
Colour | Green |
Circuit Arrangement Type | AC/ DC |
Width | 30.0 mm |
Width | 1.181 in |
Height | 48.0 mm |
Height | 1.89 in |
Type | Pilot Light |
Temperature Range | -15 - 70 °C |
Temperature Range | 5 - 158 °F |
Button Type | LED Pilot Light |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue