Quantity | Unit price |
---|---|
100 + | £ 3.9079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Inside Diameter Range | 17.0 - 19.0 mm |
Inside Diameter Range | 0.669 - 0.748 in |
Maximum Inside Diameter | 19.0 mm |
Maximum Inside Diameter | 0.748 in |
Minimum Inside Diameter | 17.0 mm |
Minimum Inside Diameter | 0.669 in |
Width | 18.0 mm |
Width | 0.709 in |
Full Material | Stainless Steel |
Special Features | Bolt: M5x40 |
Mount Style | Slip-On |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue