Menu Search

Tapered Cap & Plug 33.1 mm 35.2 mm Red

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP650A

1766 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
140 - 1399 £ 1.399
1400 + £ 0.6188
Standard pack: 1400

Order in multiple of 140

Total price:

£ 195.86

140 x £ 1.399

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Outside Diameter Range 33.1 - 35.2 mm
Inside Diameter Range 30.6 - 32.6 mm
Flange Diameter 41.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us