Menu Search

Tapered Cap & Plug 43.9 mm 46.1 mm Red

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP664A

2178 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 £ 0.9883
800 + £ 0.4353
Standard pack: 800

Order in multiple of 80

Total price:

£ 79.06

80 x £ 0.9883

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Outside Diameter Range 43.9 - 46.1 mm
Inside Diameter Range 41.7 - 43.7 mm
Flange Diameter 54 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us