Menu Search

Tapered Cap & Plug 50 mm 51.7 mm Red

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP672A

14615 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 £ 0.9421
600 + £ 0.4148
Standard pack: 600

Order in multiple of 60

Total price:

£ 56.53

60 x £ 0.9421

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Outside Diameter Range 50 - 51.7 mm
Inside Diameter Range 46 - 49.5 mm
Flange Diameter 60.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us