Quantity | Unit price |
---|---|
60 - 599 | £ 0.7264 |
600 + | £ 0.3217 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Outside Diameter Range | 51.8 - 54.1 mm |
Outside Diameter Range | 2.039 - 2.13 in |
Inside Diameter Range | 49.4 - 51.9 mm |
Inside Diameter Range | 1.945 - 2.043 in |
Flange Diameter | 62.7 mm |
Flange Diameter | 2.469 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue