Menu Search

Tapered Cap & Plug 74.0 mm 77.0 mm Red

This red cap & plug is designed to plug multiple inner diameters or cap multiple outer diameters. Easy to fit and to remove, this item has 6 ribs on the shank for secure fit when used as a plug. The part provides excellent protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

10617

7197 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 + £ 0.434
Standard pack: 300

Order in multiple of 300

Total price:

£ 130.20

300 x £ 0.434

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 71.5 - 73.9 mm
Outside Diameter Range 74.0 - 77.0 mm
Flange Diameter 82.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us