Menu Search

Tapered Cap & Plug 179.1 mm 180.8 mm Blue

Blue LDPE tapered cap & plug is designed to plug multiple inner diameters or cap multiple outer diameters. Easy to fit and to remove. The part provides excellent protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

110

248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.6452
100 + £ 1.6839
Standard pack: 100

Order in multiple of 10

Total price:

£ 36.45

10 x £ 3.6452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 177.0 - 178.8 mm
Outside Diameter Range 179.1 - 180.8 mm
Flange Diameter 193.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us