Menu Search

Tapered Cap & Plug 13.5 mm 15.5 mm Red

Red LDPE Tapered Wide Flange Cap & Plug can cap fittings or plug holes with a 30.0 mm | 1.181 in diameter flange adds protection and prevents pushing the plug through the mating part.
Item code:

12434

40987 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1604
5000 + £ 0.0655
Standard pack: 5000

Order in multiple of 500

Total price:

£ 80.20

500 x £ 0.1604

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 13.5 - 15.5 mm
Inside Diameter Range 11.4 - 13.2 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us