Quantity | Unit price |
---|---|
150 - 1499 | £ 0.3106 |
1500 + | £ 0.1533 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Outside Diameter Range | 21.9 - 25.0 mm |
Outside Diameter Range | 0.862 - 0.984 in |
Inside Diameter Range | 18.9 - 22.0 mm |
Inside Diameter Range | 0.744 - 0.866 in |
Material | LDPE |
Colour | Red |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue