Menu Search

Tapered Cap & Plug 36.9 mm 40.6 mm Red

The Wide Flange tapered cap & plug design gives this part added protection on bearing surfaces and keeps the plug from being accidently pushed down through the hole. The tapered design allows the part to plug multiple ID's or cap multiple OD's. Provides protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

12439

4502 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 £ 0.5621
800 + £ 0.2327
Standard pack: 800

Order in multiple of 80

Total price:

£ 44.97

80 x £ 0.5621

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 36.9 - 40.6 mm
Inside Diameter Range 35.0 - 39.0 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us