Menu Search

Tapered Cap & Plug 14.7 mm 16.9 mm Red

Red LDPE Tapered Wide Flange Cap & Plug can cap fittings or plug M18 holes with a 25.4 mm | 1 in diameter flange adds protection and prevents pushing the plug through the mating part.
Item code:

18351

51745 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 £ 0.1604
6000 + £ 0.0655
Standard pack: 6000

Order in multiple of 600

Total price:

£ 96.24

600 x £ 0.1604

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 14.7 - 16.9 mm
Inside Diameter Range 13.2 - 15.4 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us