Menu Search

Tapered Cap & Plug 41.4 mm 44.8 mm Red

The Wide Flange tapered cap & plug design gives this part added protection on bearing surfaces and keeps the plug from being accidently pushed down through the hole. The tapered design allows the part to plug multiple ID's or cap multiple OD's. Provides protection from damage, dirt, moisture and corrosion during storage and transportation.
Item code:

18362

138554 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
70 - 699 £ 0.5724
700 + £ 0.2341
Standard pack: 700

Order in multiple of 70

Total price:

£ 40.07

70 x £ 0.5724

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 41.4 - 44.8 mm
Inside Diameter Range 39.7 - 43.0 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us