Menu Search

Tapered Cap & Plug 12.2 mm 13.9 mm Blue

Item code:

LF-10

6981 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.1773
7000 + £ 0.0674
Standard pack: 7000

Order in multiple of 700

Total price:

£ 124.11

700 x £ 0.1773

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 12.2 - 13.9 mm
Inside Diameter Range 10.4 - 12.5 mm
Material LDPE
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us