Menu Search

Tapered Cap & Plug 18.4 mm 20.6 mm Blue

Item code:

LF-15X

3648 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2328
3000 + £ 0.0888
Standard pack: 3000

Order in multiple of 300

Total price:

£ 69.84

300 x £ 0.2328

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 18.4 - 20.6 mm
Inside Diameter Range 16.8 - 19.4 mm
Material LDPE
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us