Menu Search

Tapered Cap & Plug 9.3 mm 10.6 mm Blue

Item code:

LF-6

5139 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1607
5000 + £ 0.0612
Standard pack: 5000

Order in multiple of 500

Total price:

£ 80.35

500 x £ 0.1607

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 9.3 - 10.6 mm
Inside Diameter Range 7.6 - 9.0 mm
Material LDPE
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us