Menu Search

Tapered Cap & Plug 22 mm 24.8 mm Blue

Blue LDPE Tapered Wide Flange Cap & Plug can cap fittings or plug holes with a 32.5 mm | 1.281 in diameter flange adds protection and prevents pushing the plug through the mating part.
Item code:

LF18A

5795 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.1126
4000 + £ 0.0496
Standard pack: 4000

Order in multiple of 400

Total price:

£ 45.04

400 x £ 0.1126

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Outside Diameter Range 22 - 24.8 mm
Inside Diameter Range 20.4 - 23.2 mm
Material LDPE
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us