Quantity | Unit price |
---|---|
50 - 499 | £ 0.8009 |
500 - 4999 | £ 0.3066 |
5000 + | £ 0.2998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Blue |
Fitting Style | Quick Fit |
Compatible Thread Sizes (All) | 1 7/8” x 12 |
Inside Diameter | 47.5 mm |
Inside Diameter | 1.87 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue