Quantity | Unit price |
---|---|
1 - 9 | £ 217.8739 |
10 - 14 | £ 196.09 |
15 - 24 | £ 185.19 |
25 - 49 | £ 174.30 |
50 + | £ 152.51 |
d1 tol. H7 | 20.0 |
---|---|
d2 | 42.0 |
d3 | 42.0 |
l1 min | 500.0 |
l1 max | 800.0 |
l2 | 82.0 |
l3 stroke | 300.0 |
w1 | 18.0 |
w1 tol. JS9 | 6.0 |
w2 | 22.8 |
Shaft | 21x25x6 |
Weight g | 3660.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue