Quantity | Unit price |
---|---|
300 - 2999 | £ 0.2397 |
3000 + | £ 0.0933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Compatible Thread Standard | UNF |
Pitch Diameter | 16.0 NaN |
Pitch Diameter | 16.0 NaN |
Overall Diameter | 26.7 mm |
Overall Diameter | 1.051 in |
Overall Height | 15.2 mm |
Overall Height | 0.598 in |
Commodity Code | 3926300090 |
Full Material | Low Density Polyethylene |
Thread Engagement | Quick Fit Threaded |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue