Quantity | Unit price |
---|---|
80 - 799 | £ 0.8651 |
800 + | £ 0.3272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Compatible Thread Standard | BSP |
Pitch Diameter | 11.0 NaN |
Pitch Diameter | 11.0 NaN |
Overall Diameter | 49.5 mm |
Overall Diameter | 1.949 in |
Overall Height | 31.6 mm |
Overall Height | 1.244 in |
Commodity Code | 3923509000 |
Full Material | Low Density Polyethylene |
Thread Engagement | Quick Fit Threaded |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue