Menu Search

Threaded Protection Plug 21.0 mm Threaded LDPE Red

This red LDPE quick fit threaded protection plug fits M20 x 1.5 Metric threads and has an easy to grip head for efficient application and removal. The short thread engagement allows a quick fit with reduced turns.
Item code:

18408

16667 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 £ 0.2875
3000 + £ 0.1096
Standard pack: 3000

Order in multiple of 300

Total price:

£ 86.25

300 x £ 0.2875

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Compatible Thread Standard Metric
Pitch Diameter 1.5 NaN
Overall Diameter 29.5 mm
Overall Height 21.0 mm
Commodity Code 3926300090
Full Material Low Density Polyethylene
Thread Engagement Quick Fit Threaded
Fitting Style Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us