Menu Search

Threaded Plug UNF 9⁄16 in x 18 LDPE Red

This threaded plug is made of red LDPE and is suited to fit UNF/JC thread standard. The design has a knurled head for easy application and removal by providing a rim that can be gripped.
Item code:

110180

33590 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
450 - 4499 £ 0.575
4500 + £ 0.1738
Standard pack: 4500

Order in multiple of 450

Total price:

£ 258.75

450 x £ 0.575

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) UNF
Compatible Thread Sizes (All) 9⁄16 in x 18
Threaded Length 12.6 mm
Overall Diameter 20.4 mm
Overall Height 19.0 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us