Menu Search

Threaded Plug UNF 7/8 in x 14 LDPE Red

This threaded plug is made of red LDPE and is suited to fit UNF/JC thread standard. The design has a knurled head for easy application and removal by providing a rim that can be gripped.
Item code:

110183

21591 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
180 - 1799 £ 0.6263
1800 + £ 0.1903
Standard pack: 1800

Order in multiple of 180

Total price:

£ 112.73

180 x £ 0.6263

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) UNF
Compatible Thread Sizes (All) 7/8 in x 14
Threaded Length 21.1 mm
Overall Diameter 28.0 mm
Overall Height 27.6 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us