Menu Search

Threaded Plug 7/16 in x 20 HDPE Yellow

Yellow PP 2.5 mm Protection Plug fits 7⁄16” x 20 UNF threads and has an easy to grip head for efficient application and removal.
Item code:

8431000

6894 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 £ 0.4069
2000 + £ 0.1762
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 406.90

1000 x £ 0.4069

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Sizes (All) 7/16 in x 20
Threaded Length 9.5 mm
Overall Diameter 17.0 mm
Overall Height 16.5 mm
Material HDPE
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us