Menu Search

Threaded Plug 1/2 in x 20 HDPE Yellow

Yellow PP 2.5 mm Protection Plug fits 1⁄2” x 20 UNF threads and has an easy to grip head for efficient application and removal.
Item code:

8432000

3880 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.9144
1000 - 1999 £ 0.4354
2000 + £ 0.1818
Standard pack: 1000

Order in multiple of 100

Total price:

£ 91.44

100 x £ 0.9144

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Sizes (All) 1/2 in x 20
Threaded Length 12.0 mm
Overall Diameter 18.0 mm
Overall Height 18.0 mm
Material HDPE
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us