Quantity | Unit price |
---|---|
500 - 4999 | £ 0.29 |
5000 - 9999 | £ 0.1296 |
10000 + | £ 0.127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Material | Nylon |
Compatible Thread Standard | UNF |
Overall Diameter | 21.6 mm |
Overall Diameter | 0.85 in |
Overall Height | 17.1 mm |
Overall Height | 0.673 in |
Head Width Across Flats | 12.7 mm |
Head Width Across Flats | 0.5 in |
Length Under Shoulder | 10.2 mm |
Length Under Shoulder | 0.402 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue