Menu Search

Female To Female Standoff Hexagonal 6.0 mm M3 50.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

302350059935

8824 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.1035
500 - 999 £ 1.0802
1000 + £ 1.0583
Standard pack: 100

Order in multiple of 100

Total price:

£ 110.35

100 x £ 1.1035

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M3
Spacer Length 50.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Type Female-Female Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us