Menu Search

Female To Female Standoff Hexagonal 5.7 mm M3 10.0 mm

This hexagonal threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

303030000002

79 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.831
250 - 999 £ 0.8146
1000 + £ 0.7981
Standard pack: 50

Order in multiple of 50

Total price:

£ 41.55

50 x £ 0.831

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Internal Thread Length 5.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M3
Spacer Length 10.0 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-2
Type Female-Female Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us