Menu Search

Male To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

Male to Female polyamide threaded standoff used to separate components in your assembly. Non conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

305310059902

12360 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.627
500 - 999 £ 0.6147
1000 + £ 0.6024
Standard pack: 100

Order in multiple of 100

Total price:

£ 62.70

100 x £ 0.627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 7.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M3
Spacer Length 10.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Type Male-Female Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us