Quantity | Unit price |
---|---|
100 - 499 | £ 0.7493 |
500 - 999 | £ 0.7346 |
1000 + | £ 0.7186 |
Colour | Black |
---|---|
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 |
Spacer Length | 20.0 mm |
Spacer Length | 0.787 in |
Full Material | Polyamide |
Type | Hexagonal Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue