Menu Search

Female To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

Item code:

552205

112 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.716
Standard pack: 500

Order in multiple of 500

Total price:

£ 358.00

500 x £ 0.716

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 5.0 mm
Spacer Shape Hexagonal
Special Features Glass-Filled
Compatible Thread Sizes (All) M4
Spacer Length 15.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Type Female-Female Threaded Standoff
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us