Menu Search

Male To Male Standoff Hexagonal 6.0 mm M3 5.0 mm PA

Male to Male Nylon threaded standoff used to separate components in your assembly. The non-conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

HTSN-M3-5-3

7497 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2094
1000 - 4999 £ 0.2053
5000 - 9999 £ 0.2012
10000 + £ 0.1957
Standard pack: 500

Order in multiple of 500

Total price:

£ 104.70

500 x £ 0.2094

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Spacer Shape Hexagonal
Special Features Heat Stabilized
Compatible Thread Sizes (All) M3
Spacer Length 5.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 HB
Type Male-Male Threaded Standoff
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us