Menu Search

Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

Male to female Nylon threaded standoff used to separate components in your assembly. Non-conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

HTSN-M3-8-5.5-2

7560 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.6736
1000 + £ 0.6599
Standard pack: 500

Order in multiple of 500

Total price:

£ 336.80

500 x £ 0.6736

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 5.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M3
Spacer Length 8.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 HB
Type Female-Male Threaded Standoff
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us