Menu Search

Female To Female Standoff Cylindrical M3 40.0 mm

This round threaded spacer is made out of 25% glass filled Nylon for added strength in heavier duty applications.
Item code:

RTSN-M3-40-6-1

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.7831
Standard pack: 500

Order in multiple of 500

Total price:

£ 391.55

500 x £ 0.7831

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Spacer Shape Round
Special Features Glass-Filled
Compatible Thread Sizes (All) M3
Diameter 6.0 mm
Spacer Length 40.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Type Round Threaded Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us