Quantity | Unit price |
---|---|
1 + | £ 45.6993 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Head Height | 9.5 mm |
Head Height | 0.374 in |
Head Width Across Flats | 6.0 mm |
Head Width Across Flats | 0.236 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Head Material | Steel |
Commodity Code | 8466202000 |
Head Thickness | 5.7 mm |
Head Thickness | 0.224 in |
Length Under Head | 16.0 mm |
Length Under Head | 0.63 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue