Menu Search

Knurled Knob 24.0 mm M6 16.0 mm Steel Black

Item code:

1220592

206 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 399 £ 2.6286
400 + £ 2.5739
Standard pack: 10

Order in multiple of 10

Total price:

£ 26.29

10 x £ 2.6286

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M6
Head Height 5.0 mm
Knob Diameter 24.0 mm
Overall Height 31.0 mm
Thread Length 16.0 mm
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us